40.1 Online Package Drawings
For the most recent package drawings:
- Go to www.microchip.com/packaging.
- Go to the package type specific page, for example VQFN.
- Search for either Drawing Number, Style or GPC to find updated drawing.
Package Type | Drawing Number(1) | Style | Atmel Legacy GPC | Comment |
---|---|---|---|---|
SOIC20 | C04-21323 | G5X | SRJ | - |
VQFN20 | C04-21380 | REB | ZCL | - |
Note:
- If the drawing number is not found online, the drawing present in the datasheet is the newest one.