39.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny1616/3216 Silicon Errata and Data Sheet
Clarification Document found on the
product page.
Ordering Code(1) | Flash/SRAM | Max CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
---|---|---|---|---|---|
ATtiny1616-MNR | 16 KB/2 KB | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
ATtiny1616-MFR | 16 KB/2 KB | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
ATtiny1616-SNR | 16 KB/2 KB | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
ATtiny1616-SN | 16 KB/2 KB | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
ATtiny1616-SFR | 16 KB/2 KB | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
ATtiny1616-SF | 16 KB/2 KB | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
ATtiny3216-SNR | 32 KB/2 KB | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
ATtiny3216-SN | 32 KB/2 KB | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
ATtiny3216-SFR | 32 KB/2 KB | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
ATtiny3216-SF | 32 KB/2 KB | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
Note:
- Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media
- Package outline drawings can be found in the Package Drawings chapter