15.1 Overview
The Port Multiplexer (PORTMUX) can either enable or disable functionality of pins, or change between default and alternative pin positions. This depends on the actual pin and property and is described in detail in the PORTMUX register map.
For available pins and functionalities, refer to the Multiplexed Signals table.