24.3.2.11 IRCOM Mode of Operation

The IRCOM mode enables IrDA® 1.4 compliant modulation and demodulation for baud rates up to 115.2 kbps. When IRCOM mode is enabled, Double-Speed mode cannot be used for the USART.