Jump to main content
38.2 GPIO
GPIO Input Characteristics
Figure 38-30. I/O Pin Input Hysteresis vs.
VDD
Figure 38-31. I/O Pin Input Threshold Voltage vs.
VDD (T=25°C)
Figure 38-32. I/O Pin Input Threshold Voltage vs.
VDD (VIH )
Figure 38-33. I/O Pin Input Threshold Voltage vs.
VDD (VIL )
GPIO Output Characteristics
Figure 38-34. I/O Pin Output Voltage vs. Sink
Current (VDD =1.8V)
Figure 38-35. I/O Pin Output Voltage vs. Sink
Current (VDD =3.0V)
Figure 38-36. I/O Pin Output Voltage vs. Sink
Current (VDD =5.0V)
Figure 38-37. I/O Pin Output
Voltage vs. Sink Current (T=25°C)
Figure 38-38. I/O Pin Output Voltage vs. Source
Current (VDD =1.8V)
Figure 38-39. I/O Pin Output Voltage vs. Source
Current (VDD =3.0V)
Figure 38-40. I/O Pin Output Voltage vs. Source
Current (VDD =5.0V)
Figure 38-41. I/O Pin Output Voltage vs. Source Current (T=25°C)
GPIO Pull-Up Characteristics
Figure 38-42. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD =1.8V)
Figure 38-43. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD =3.0V)
Figure 38-44. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD =5.0V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.