23.11.14 PIT Interrupt Flag
Name: | PITINTFLAGS |
Offset: | 0x13 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PI | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 0 – PI Periodic interrupt Flag
This flag is set when a periodic interrupt is issued.
Writing a '1' clears the flag.
Name: | PITINTFLAGS |
Offset: | 0x13 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PI | |||||||||
Access | R | ||||||||
Reset | 0 |
This flag is set when a periodic interrupt is issued.
Writing a '1' clears the flag.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.