9.1 Features
- Unified Memory
- In-System Programmable
- Self-Programming and Boot Loader Support
- Configurable Sections for Write
Protection:
- Boot section for boot loader code or application code
- Application code section for application code
- Application data section for application code or data storage
- Signature Row for Factory-Programmed
Data:
- ID for each device type
- Serial number for each device
- Calibration bytes for factory calibrated peripherals
- User Row for Application Data:
- 64/32 bytes in size
- Can be read and written from software
- Can be written from UPDI on locked device
- Content is kept after chip erase