22.1 Features
- 12-bit Timer/Counter
- Programmable Prescaler
- Double-Buffered Compare Registers
- Waveform
Generation:
- One Ramp mode
- Two Ramp mode
- Four Ramp mode
- Dual-Slope mode
- Two Separate Input Capture, Double-Buffered
- Connection to Event System by Programmable Filter
- Conditional Waveform
on External Events:
- Fault handling
- Input blanking
- Overload protection function
- Fast emergency stop by hardware
- Supports Both Half Bridge and Full Bridge Output