2.1.1 Peripheral Summary

Table 2-1. Peripheral Summary
ATtiny1616ATtiny3216
Pins2020
SRAM2 KB2 KB
Flash16 KB32 KB
EEPROM256B256B
Max. frequency (MHz)2020
16-bit Timer/Counter type A (TCA)11
16-bit Timer/Counter type B (TCB)22
12-bit Timer/Counter type D (TCD)11
Real-Time Counter (RTC)11
USART11
SPI11
TWI (I2C)11
ADC22
ADC channels12+812+8
DAC33
AC33
Peripheral Touch Controller (PTC)(1)11
PTC number of self capacitance channels(1)12XY12XY
PTC number of mutual capacitance channels(1)3636
Configurable Custom Logic11
Window Watchdog11
Event System channels66
General purpose I/O1818
External interrupts1818
CRCSCAN11
Note:
  1. The PTC takes control over the ADC0 while the PTC is used.