20.3.1 Definitions
The following definitions are used throughout the documentation:
Name | Description |
---|---|
BOTTOM | The counter reaches BOTTOM when it becomes zero. |
MAX | The counter reaches MAXimum when it becomes all ones. |
TOP | The counter reaches TOP when it becomes equal to the highest value in the count sequence. |
UPDATE | The update condition is met when the timer/counter reaches BOTTOM or TOP, depending on the Waveform Generator mode. |
CNT | Counter register value. |
CMP | Compare register value. |
In general, the term timer is used when the timer/counter is counting periodic clock ticks. The term counter is used when the input signal has sporadic or irregular ticks.