Cryptographic Authentication Device with Secure Hardware-Based Key Storage:
Protected storage for private key, certificates,
symmetric key or user data
Hardware Support for the Asymmetric Sign:
ECDSA: FIPS186-4 Elliptic Curve Digital Signature
NIST standard P-256 Elliptic Curve Support
Hardware Support for SHA-256 and HMAC
Internal Asymmetric Key Generation
Internal High-Quality NIST SP 800-90A/B/C Random Number Generator (RNG)
Joint Interpretation Laboratory (JIL) Score for Resistance to Attackers with Attack Potential – High
Evaluated to the standard “Jil-Application-Of-Attack-Potential-To-Smartcards-V3.1”
Achieved through tamper-resistant countermeasures
to resist environmental, non-invasive and invasive
Fault attacks
FIPS 140-3 Compliance Mode Configuration
Option
Field-Programmable EEPROM:
Single ECC private key
One device certificate and one CA signer certificate
Single symmetric secret key
64-byte user memory
>40-year data retention at +55℃
Monotonic Counter with the Maximum Count Value of 10,000
Unique 72-bit Serial Number
Two Interface Options
Available:
125 kbps Pulse-Width Modulated (PWM) single-wire
serial interface (SWI)
Parasitic power support for single-wire
interface with External Capacitor
400 kHz Fast mode I2C interface
130 nA Nominal Sleep
Current
Extended
Industrial
Temperature of -40℃ to +105℃ Ambient Operating Range
Human Body Model (HBM) ESD: I2C
Devices : >4 kV;SWI Devices
>7 kV
Packaging Options:
8-pad UDFN (2 mm x 3mm), 8-lead SOIC, 3-lead
Contact
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.