3.2.2 DC Parameters: Single-Wire Interface

Table 3-2. DC Parameters on Single-Wire Interface(1)Unless otherwise indicated, these values are applicable over the specified operating range from TA = -40℃ to +105℃, VCC = +1.65V to +5.5V.
ParameterSym.Min.Typ.Max.UnitsConditions
Power Supply VoltageVCC1.65V5.5VV
Output Low VoltageVOL0.4VWhen the device is in Active mode, 
VCC = 1.65V to 3.6V for output-low current = 8.0 mA
0.4VVCC > 3.6V 16.0 mA(3)
Input High LeakageIIH1.02.0uAVIN = VCC
Input Low LeakageIIL-200200nAVIN = GND
Bus CapacitanceCBUS500pF
Note:
  1. All specifications not shown can be found in the All I/O Interfaces Table 3-1.
  2. The Single-Wire voltage must never be greater than VCC.
  3. This condition is characterized but not production tested.
  4. Operation over the CBUS range is ensured by design and is not production tested.