8 Revision History
Revision B (February 2025)
: No changes were made to the actual silicon.
Changes are only to the data sheet.
- DC Parameters: All I/O Interfaces
- Added input thresholds when in Sleep mode (VILS, VIHS)
- Updated the UDFN, SOIC and 3-Lead Contact θJA values
- Product Identification System: Product identification is now a separate section and not part of Back Matter
- Microchip Information: Back Matter simplified per Microchip’s new standard.
Revision A (March 2023)
Original release of the document.