5.1 Implementation Defined Bits
MEM-AP Control/Status Word Register (CSW) protection bits [30:24] are implementation-defined by Microchip. 0x23 needs to be used for these bits [30:24]. The lower two bits correspond to HPROT lines on the AHB bus and 0x23 gives maximum access, which is useful for a debugger/programmer.