3.3 Design Variations
Depending on the specific application circuit, there are cases where a different approach to monitoring the relay is needed. These sub-chapters contain some general guidance for modifications or tweaks to the circuit but were not tested or implemented.