4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Bug | MCU8CC-20014 | MCC Melody generates nonworking code with two PWM modules enabled | All supported devices |
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Bug | MCU8CC-20014 | MCC Melody generates nonworking code with two PWM modules enabled | All supported devices |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.