3.1.1.1 Wall Adapter Input

The 5V_EXT from the wall adapter is protected through a pair of Schottky/Zener diodes (D1 and D2) that limit the input voltage to 5.1V.

The following figure shows the wall adapter input power supply topology.

Figure 3-2. Wall Adapter Input Power Schematic