1.1 tinyAVR 0-series

The figure below shows the tinyAVR 0-series, laying out pin count variants and memory sizes:

  • Vertical migration is possible without code modification, as these devices are fully pin- and feature compatible.
  • Horizontal migration to the left reduces the pin count and, therefore, the available features.
Figure 1-1. tinyAVR® 0-series Overview

Devices with different Flash memory size typically also have different SRAM and EEPROM.