Description
The LAN8679 is a high-performance 10BASE‑T1S single-pair Ethernet transceiver using the OPEN Alliance 3-pin Interface in accordance with the TC14 OPEN Alliance Physical Medium Dependent (PMD) Transceiver Interface Specification in a 3 mm by 3 mm package.
The device supports the OPEN Alliance low power mode as defined in TC14-TC10. This implementation requires very low quiescent current. It supports both local and remote wake-up as well as partial networking.
10BASE-T1S enables standard Ethernet technology to be used in sensor/actuator networks and reduces application costs by eliminating the need for gateways to legacy networking technologies. The ability to connect multiple PHYs to a common Ethernet multidrop bus further saves implementation costs by reducing cabling costs and reducing the number of switch ports.
The PMD transceiver supports advanced diagnostics such as topology discovery and troubleshooting and monitoring capabilities. These capabilities include cable harness defect detection of shorts or opens and receiver Signal Quality Indication (SQI) support.
Highlights
- High-performance 10BASE-T1S/M Ethernet
transceiver designed to implement PMA functions
according to IEEE Std 802.3™-2022
- 10 Mbit/s over single balanced pair
- Half-duplex multidrop 10BASE-T1S segments up to at least 25m with up to at least 8 PHYs
- Includes support for 10BASE-T1M segments up to at least 50m with up to at least 16 PHYs
- Designed to the TC14 PMD transceiver specification
- Standard low pin count 3‑pin PMD transceiver interface
- Flexible 3.3V or 2.5V digital I/O interface logic
eliminating the need for external voltage level shifting
- Supports TC10/TC14 compliant Wake/Sleep
- Includes support for partial networking
- Wake-up triggered by either local activity or remote network wake signaling
- Enhanced electromagnetic compatibility / electromagnetic interference (EMC/EMI) performance
- Low RF emissions
- Robust against injected currents and network cable shorts to ground or battery
- Simple low cost bus interface network
- EtherGREEN™ Energy
Efficiency
- Low power transceiver operation
- Sleep mode with ultra low quiescent current
- Fault detection and protection
- Over-temperature and under-voltage
- Tolerant of shorts to ground or 48V battery on mixing segment wires
- Supports implementation of TC14 compliant Topology Discovery
- Harness Defect Detection and Signal Quality Indication (SQI) support
- Small footprint 8-pin (3 x 3 mm) VDFN package
- -40°C to +125°C extended temperature range
- AEC-Q100 qualification
- Functional Safety Support (ISO 26262, ASIL B)
- ISO 26262 compliant development
- Functional Safety Package, including Safety Manual, FMEDA, and Dependent Failure Analysis (DFA)
Target Applications
- In-vehicle networking and automotive zonal architecture
- Industrial and automotive sensor/actuator networks
- Edge nodes for many functions including lighting
This page intentionally left blank.