10 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: |
LAN8679 10BASE-T1S Ethernet PMD Transceiver | |
| Product Revision: | xx | Two character code specifying product revision |
| Tape and Reel Option: | Blank | Standard packaging (tray) |
| T | Tape and Reel(1) | |
| Temperature Grade: | E |
-40ºC to +125ºC Extended range |
| Package Type: | Q8B | 8-pin VDFN |
| Automotive Code: | Vxx | Optional three character code with “V” prefix specifying automotive product |
- LAN8679A0-E/Q8B - 10BASE-T1S Ethernet PMD Transceiver, Revision A0, Standard tray packaging, 8-VDFN package, -40ºC to +125ºC
- LAN8679A0-E/Q8BVAO - 10BASE-T1S Ethernet PMD Transceiver, Revision A0, Standard tray packaging, 8-VDFN package, -40ºC to +125ºC, automotive
- LAN8679A0T-E/Q8B - 10BASE-T1S Ethernet PMD Transceiver, Revision A0, Tape and Reel packaging, 8-VDFN package, -40ºC to +125ºC
- LAN8679A0T-E/Q8BVAO - 10BASE-T1S Ethernet PMD Transceiver, Revision A0, Tape and Reel packaging, 8-VDFN package, -40ºC to +125ºC, automotive
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.