4.1 LAN8679 Pin Assignments

Figure 4-1.  LAN8679 8-VDFN Pin Assignments
Important: The exposed pad (GND) on bottom of package must be connected to ground.
Table 4-1. LAN8679 8-VDFN Pin Assignments
Pin NumPin NameFunction
1TXPMD transceiver TX pin
2VIODigital I/O and continuous power input (2.5 or 3.3V)
3EDPMD transceiver ED pin
4RXPMD transceiver RX pin
5GNDGround
6TRXNEthernet network negative terminal
7TRXPEthernet network positive terminal
8VCCTransceiver power supply input (3.3V)
ePadGNDExposed pad must be connected to ground.