11.4 Identifiers
ISO Standard | Implementation |
---|---|
“Which additional multibyte characters may appear in identifiers and their correspondence to universal character names (6.4.2).” | |
None. | |
“The number of significant initial characters in an identifier (5.2.4.1, 6.4.2).” | |
All characters are significant. |