4.7.1.3.4 XC8 Linker - Additional options

Extra linker options
This field allows you to specify additional linker-related options that cannot be otherwise controlled from the IDE. See 4.6.11.8 Wl: Pass Option To The Linker, Option.
Serial
This field allows you to have codes placed into the HEX file. See 4.6.11.4 Serial Option.
Codeoffset
This field allows you to move the entire program image up in memory. See 4.6.1.3 Codeoffset Option.
Checksum
This field allows you to have a hash value calculated and inserted into the HEX file. See 4.6.1.2 Checksum Option.
Errata
This field allows you to adjust the errata workarounds employed by the compiler. See 4.6.1.10 Errata Option.
Trace type
This selector is not yet implemented. Native trace is supported.
Extend address in HEX file
This checkbox generates HEX files with extended liner addresses. See 4.6.5.2 G: Produce Debugging Information Option.
Use response file to link
This field allows a command-line options file to be used by the compiler during the link step, in preference to the other link-step settings in the project properties. See 4.1.1.1 Long Command Lines. This option is only relevant when running MPLAB X IDE under Windows.