7.1.29 Emax

The --emax=number option is mainly used by the command-line driver, xc8-cc, to specify the maximum number of errors that can be encountered before the assembler terminates. The default number is 10 errors.

This option is applied if compiling using xc8-cc, the command-line driver, and the -fmax-errors driver option.

See the Compiler Messages section for full information about the compiler’s messaging system.