3.1.1 How Do I Install and Activate My Compiler?
Installation of the compiler and activation of the license are performed simultaneously by the XC compiler installer. The guide Installing and Licensing MPLAB XC C Compilers (DS52059) is available on https://www.microchip.com/compilers, under the Documentation tab. It provides details on single-user and network licenses, as well as how to activate a compiler for evaluation purposes.