5.8 Functions
Functions are written in the usual way, in accordance with the C language. Implementation-specific features associated with functions are discussed in following sections.
Functions are written in the usual way, in accordance with the C language. Implementation-specific features associated with functions are discussed in following sections.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.