3.3.3.7 How Do I Position A Function Into An Address Range?
Having one or more functions located in a special area of memory might mean that you can ensure they are code protected, for example. To do this, you need to move the function into a unique section (psect), define a memory range, and then place the new section in that range.
Use the __section()
specifier to have the function
positioned into a new section. Use the -Wl
driver option to define a
memory range and to place the new section into that range. See 5.15.3 Changing and Linking the Allocated Section for
examples of all these operations.