6.1.5.1 Numeric Constants
The assembler performs all arithmetic with signed 32-bit precision.
The default radix for all numbers is 10. Other radices can be specified by a trailing base specifier, as given in the following table.
Radix | Format |
---|---|
Binary | Digits 0 and 1 followed by
. |
Octal | Digits 0 to 7 followed by O ,
Q , o or q . |
Decimal | Digits 0 to 9 followed by D ,
d or nothing. |
Hexadecimal | Digits 0 to 9, A to F preceded by
0x or followed by H or
h . |
Hexadecimal numbers must have a leading digit (e.g.,
0ffffh
) to differentiate them from identifiers. Hexadecimal digits are
accepted in either upper or lower case.
The binary digits suffix (B
) must be in upper case.
In expressions, real numbers are accepted in the usual format, and are interpreted as IEEE 32-bit format.