7.3.2.7 Function Information

Following the symbol table is information relating to each function in the program. This information is identical to the function information displayed in the assembly list file. However, the information from all functions is collated in the one location.

See the Function Information section for detailed descriptions of this information.