3.5.21 How Do I Know Which Stack Model the Compiler Has Assigned to a Function?

Look in the function information section in the assembly list file (see 6.3.3 Function Information). The last line of this block will indicate whether the function uses a reentrant or non-reentrant model.