8.2 Hexmate
The Hexmate application is a post-link-stage utility designed to manipulate Intel HEX files.
Hexmate is automatically invoked by the compiler driver, but it can also be executed as a stand-alone application, if required.
The Hexmate application is a post-link-stage utility designed to manipulate Intel HEX files.
Hexmate is automatically invoked by the compiler driver, but it can also be executed as a stand-alone application, if required.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.