4.6.4 Options for Controlling Warnings and Errors
Warnings are diagnostic messages that report constructions that are not inherently erroneous, but that are risky or suggest there may have been an error.
The options shown in the table below control the messages produced by the compiler and are discussed in the sections that follow.
Option (links to explanatory section) | Controls |
---|---|
-fmax-errors=n | How many errors are output before terminating compilation. |
-mwarn=level | The threshold at which warnings are output. |
-W[no-]msg | Whether a message is enabled or disabled. |
-w | The suppression of all warning messages. |
-W[no-]error | Promote warnings to errors. |
-Wpedantic | The acceptance of non-standard language extensions. |