6.1.9.4 Banksel Directive

The BANKSEL directive can be used to generate code to select the data bank of the operand. The operand should be the symbol or address of an object that resides in the data memory (see Bank And Page Selection).