5.1.3 Divergence From the C99 Standard
The C language implemented on MPLAB XC8 C Compiler diverges from the C99 Standard, as described in the following sections.
The C language implemented on MPLAB XC8 C Compiler diverges from the C99 Standard, as described in the following sections.