4 Command-line Driver
The MPLAB XC8 C Compiler command-line driver,
, can be invoked to perform all aspects of compilation, including C code generation, assembly and link steps. Its use is the recommended way to invoke the compiler, as it hides the complexity of all the internal applications and provides a consistent interface for all compilation steps. Even if an IDE is used to assist with compilation, the IDE will ultimately call xc8-cc
xc8-cc
.
This chapter describes the steps that the driver takes during compilation, the files that the driver can accept and produce, as well as the command-line options that control the compiler’s operation.