4.6.7 Options for Controlling the Preprocessor
The options shown in the table below control the preprocessor and are discussed in the sections that follow.
Option (links to explanatory section) | Controls |
---|---|
-Dmacro
| The definition of preprocessor macros. |
-dM | Dump of macro definitions. |
-M | Generation of dependencies. |
-mcmacros | Predefine macros relevant for C programs. |
-MD | Generation of dependencies. |
-MF | Where dependency information is written. |
-MM | Generation of dependencies. |
-MMD | Generation of dependencies. |
-Umacro | The undefinition of preprocessor macros. |
-Wp,option | Options passed to the preprocessor. |
-Xpreprocessor option | Options passed to the preprocessor. |