5.1.2 Divergence from the C90 Standard
The C language implemented on MPLAB XC8 C Compiler can diverge from the C90 Standard in several areas detailed in the sections below.
The C language implemented on MPLAB XC8 C Compiler can diverge from the C90 Standard in several areas detailed in the sections below.