8.1.1.1 Examples
Here are some examples of usage of the librarian. The following command:
xc8-ar -r myLib.a ctime.p1 init.p1
creates a library called myLib.a that contains the
modules ctime.p1 and
init.p1
The following command deletes the object module a.p1 from the library
lcd.a:
xc8-ar -d lcd.a a.p1