4.6.9.1 Wa: Pass Option To The Assembler, Option
The -Wa,option option passes its
option argument directly to the assembler. If
option contains commas, it is split into multiple
options at the commas. For example -Wa,-a will pass the
-a option to the assembler, requesting that an assembly list file be
produced.