5.14.3 Pragma Directives
There are certain compile-time directives that can be used to modify the
behavior of the compiler. These are implemented through the use of the C Standard’s
#pragma facility. The format of a pragma is:
#pragma directive optionswhere directive is one of a set of
keywords, some of which are followed by options. A list
of the keywords is given in the table below. Those keywords not discussed elsewhere are
detailed below.
| Directive | Meaning | Example |
|---|---|---|
addrqual | Specify action of qualifiers. | #pragma addrqual
require |
config | Specify configuration bits. | #pragma config
WDT=ON |
inline | Inline function if possible. | #pragma
inline(getPort) |
intrinsic | Specify function is inline. | #pragma
intrinsic(_delay) |
interrupt_level | Allow call from interrupt and main-line code. | #pragma interrupt_level
1 |
pack | Specify structure packing. | #pragma pack 1 |
printf_check | Enable printf-style format string checking. | #pragma printf_check(printf)
const |
psect | Rename compiler-generated psect. | #pragma psect
nvBANK0=my_nvram |
regsused | Specify registers used by function. | #pragma regsused myFunc
wreg,fsr |
shift | Control strategy for encoding shift operations | #pragma shift speed |
smart_io_format | Indicate conversion specifications for IO functions | #pragma smart_io_format
"fmt" |
switch | Specify code generation for switch statements. | #pragma switch
direct |
warning | Control messaging parameters. | #pragma warning disable
299,407 |