5.7.2.2.2 Runtime Stack Checking
The compiler defines special symbols whose values represent the upper and lower bounds of
the memory reserved for the software data stacks when either the hybrid or reentrant
stack models have been requested. For the main stack, these symbols are:
__stack_lo and __stack_hi. For the interrupt stack
on enhanced mid-range devices, they are: __int_stack_lo and
__int_stack_hi. For PIC18 devices, the symbols for high- and
low-priority interrupt stacks are respectively: __inthi_stack_lo
and __inthi_stack_hi, and __intlo_stack_lo and
__intlo_stack_hi.
<xc.h> into your source.
They could be used in code similar to the following, which seperately compares the stack
pointer stored in FSR1 against the low and high bounds of the main
stack.#include <xc.h>
if(FSR1 < (unsigned short)&__stack_lo)
stackError();
if(FSR1 >= (unsigned short)&__stack_hi)
stackError();This feature is only relevant for the software stack, whose size varies at runtime. There is no equivalent method available for the compiled stack, which is statically allocated.