4.6.2.1 C: Compile To Intermediate File
The -c option is used to generate an intermediate file
for each source file listed on the command line.
In the case of
C source files, compilation will halt after the parsing stage, leaving behind p-code
files with a .p1 extension.
This option is often used to facilitate multi-step builds using a make utility.