4.6.5.4 Codecov Option
The -mcodecov=suboptions option embeds diagnostic
code into the program’s output, allowing analysis of the extent to which the program’s
source code has been executed. See Code Coverage for more information.
A suboption must be specified and at this time, the only available
suboption is ram.