4.7.1 MPLAB X IDE Option Equivalents
The following descriptions map the MPLAB X IDE's Project Properties controls to the MPLAB XC8 command-line driver options. Reference is given to the relevant section in the user's guide to learn more about the option's function. In the IDE, click any option to see online help and examples shown in the Option Description field in the lower part of the dialog.