3.1.1 How Do I Install and Activate My Compiler?

Installation of the compiler and activation of the license can be performed simultaneously by the XC compiler installer. The guide Installing and Licensing MPLAB XC C Compilers (DS50002059) is available on the Licenses webpage and provides step-by-step instructions for compiler installation and activation. The MPLAB XC License Server Manual (DS50002334) has information specific to the license server and client configuration for Network Server Licenses.