4.6.2.7 Help
The --help option displays information on the
compiler options, then the driver will terminate.xc8-cc
The displayed help might differ for
different device families, which can be indicated using the -mcpu option.
For
example:
xc8-cc -mcpu=18f4520 --help
Usage: xc8-cc [options] file...
Options:
-c Compile/assemble to intermediate/object file
-C Tell the preprocessor not to discard comments
-S Compile to assembly file
-v Verbose
-E Preprocess only
-o Specify output file
-D Define preprocessor symbol
-U Undefine preprocessor symbol
-I Specify include path
-l Specify library
-L Specify library search path
-H List included header files
-dM List all defined macros
-Wl Pass comma-separated options directly to the linker
-Xlinker Pass option directly to the linker
...