4.6.1.8 Download Option
The -mdownload option conditions the Intel HEX for use by bootloader. The -mdownload-hex option is equivalent in effect.
When used, this option will pad data records in the Intel HEX file to 16-byte lengths and will align them on 16-byte boundaries.
The default operation is to not modify the HEX file and this can be made explicit using the option -mno-download (or -mno-download-hex).