3.3.3.5 How Do I Place Variables In Program Memory?
The const qualifier implies that the qualified variable
is read-only. Since these objects cannot be written, they are typically placed in program
memory, thus freeing valuable data RAM. The exceptions to this are
const-qualified parameters and some const-qualified auto
objects. See Const Auto Objects and
Objects in Program Space for more
information. Variables that are qualified const can also be made absolute,
so they can be positioned at an address you nominate (see Absolute Objects In Program Memory).