3.3.5 Functions
This section examines questions that relate to functions.
- What is the Optimum Size For Functions?
- How Do I Stop An Unused Function Being Removed?
- How Do I Make a Function Inline?
See also the following linked information in other sections.