4.6.4.6 Pedantic Option
The -Wpedantic option is used to enable strict ANSI C
conformance of all special, non-standard keywords when building C89/90 conforming
programs.
If this option is used, non-standard keywords must include two leading
underscore characters (for example, __persistent) so as to strictly
conform to the C standard.